Operator Library: Prototype
![]() |
Warning |
|---|---|
|
免責聲明:此模組屬於 prototype library 的一部分。內容絕對屬於初步性質,且隨時可能進行大幅更改甚至移除。因此,此模組不得用於正式生產設計中,僅供測試用途。 |
請參閱以下程式碼以了解該 operator 的運作方式:
if (Clr == 1) {
O = 0;
} else if (Add == 1) {
O += I;
}
return O;
| Property | Value |
|---|---|
| Operator Type | O |
| 輸入連結 | I1, 資料輸入 Add, 相加條件 Clr, 清除條件 |
| Output Link | O, data output |
| Link Parameter | Input Link I1 | Input Link Add | Input Link Clr | Output Link O |
|---|---|---|---|---|
| Bit Width | [1, 64] | 1 | 1 | [1, 64] |
| Arithmetic | {unsigned, signed} | as I | as I | as I |
| Parallelism | any | as I | as I | as I |
| Kernel Columns | any | 1 | 1 | any |
| Kernel Rows | any | 1 | 1 | any |
| Img Protocol | VALT_IMAGE2D | as I | as I | as I |
| Color Format | any | VAF_GRAY | VAF_GRAY | VAF_GRAY |
| Color Flavor | any | FL_NONE | FL_NONE | FL_NONE |
| Max. Img Width | any | any | any | any |
| Max. Img Height | any | any | any | any |

![[警告]](../common/images/admon/warning.png)
上一頁